For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDOM - Banjo coupling, throttle free, angle 90°
Bill of material
XSDOM NW 04 HS
DES
Identifier
XSDOM NW 04 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
8 mm
G
Thread G
M 14 x 1.5
D
Diameter D
18.7 mm
I
Length I
12.0 mm
L1
Length L1
30.0 mm
L2
Length L2
14.0 mm
L4
Length L4
14.5 mm
L7
Length L7
21.5 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
19 mm
OR
O-ring OR
11.10 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.